??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24660.0780 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24660. - Star Grips DIN 6336, light metal / with thread, drilled out, form D
Bill of material
24660.0780 Star Grip
BESTNR
Ref. No.
24660.0780
AUS
Version
with thread, drilled out, form D, polished
D1
80 mm
D2
25 mm
D5
Thread
M16
D6
17.0 mm
H2
50 mm
T4
30 mm
G
Weight
145 g
Embedded user actions